水平レール、リア、センター、タイプST

Schroff - Asia Pacific の 水平レール、リア、センター、タイプST の画像
+ / - イメージ上にマウスをホバーしてズーム
  • For indirect backplane mounting with insulation strip
  • Al extrusion, anodised surface,conductive contact surface,without printed markings
  • < 28 HP not printed

    Product family:

  • EuropacPRO
  • RatiopacPRO
  • Note:

  • Delivery is exclusively in standard pack quantity
  • without Printing
  • Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out inthe stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quanti

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
カタログ番号 Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Finish Description
カタログ番号 Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Finish Description
106.68 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail
147.32 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail
208.28 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail
218.44 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail
325.12 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail
431.8 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail
1000.0 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail