水平レール、フロント、タイプH-KDロブスト、ロングリップ

Schroff - Asia Pacific の 水平レール、フロント、タイプH-KDロブスト、ロングリップ の画像
+ / - イメージ上にマウスをホバーしてズーム
  • For plug-in units with IEEE handle
  • Long lip (H-LL)
  • Installation at top and bottom
  • < 28 HP not printed
  • Al extrusion, anodised finish, conductive contact surface, with HP markings
  • For CPCI and VME64x systems

    Product family:

  • EuropacPRO
  • RatiopacPRO
  • Note:

    Delivery is in standard pack multiples. Pricing is per individual item

    Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out inthe stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quanti

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
カタログ番号 Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Description
カタログ番号 Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Description
106.68 1 piece (SPQ 10) 10 Aluminium extrusion Horizontal rail
147.32 1 piece (SPQ 10) 10 Aluminium extrusion Horizontal rail
208.28 1 piece (SPQ 10) 10 Aluminium extrusion Horizontal rail
218.44 1 piece (SPQ 10) 10 Aluminium extrusion Horizontal rail
325.12 1 piece (SPQ 10) 10 Aluminium extrusion Horizontal rail
431.8 1 piece (SPQ 10) 10 Aluminium extrusion Horizontal rail
1000.0 1 piece (SPQ 10) 10 Aluminium extrusion Horizontal rail