ガイドレールタイプ、1ピース、アクセサリータイプ、 強化版

Schroff - Asia Pacific の Guide rails type, one-piece, ''accessory'' type, strengthened の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Plastic guide rail, one piece, red, for 2 mm groove width
  • Storage temperature: from -40 °C ... 130 °C
  • Can be clipped into horizontal rails in Al extrusion; Can be clipped into 1.5 mm thick plate

    Product family:

  • EuropacPRO
  • RatiopacPRO
  • PropacPRO
  • CompacPRO
  • Type:

    Individual Components

    Individual Component Type:

    Guide Rails & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out inthe stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quanti

Select product specifications before modifying or adding to project list or requesting a quote.

Board Length mm
Color
Quantity
 
カタログ番号 Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Colour Board length [mm] Groove width Description
カタログ番号 Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Colour Board length [mm] Groove width Description
1 piece (SPQ 50) 50 red 160.0 2.0 board without front panel, accessories
1 piece (SPQ 50) 50 red 220.0 2.0 board without front panel, accessories
1 piece (SPQ 50) 50 Red/Silver 280.0 2.0 board without front panel, accessories