ドライブユニット用ガイドレール、1ピース、4.4インチPCB

Schroff - Asia Pacific の ドライブユニット用ガイドレール、1ピース、4.4インチPCB の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Can be clipped into horizontal rails in Al extrusion; Can be clipped into 1.5 mm thick plate
  • Storage temperature: from -40 °C ... 130 °C
  • Plastic guide rail, red, for 2 mm groove width
  • Type ''4.4'' board height'' (111.7 mm)

    Product family:

  • RatiopacPRO
  • EuropacPRO
  • Type:

    Individual Components

    Individual Component Type:

    Guide Rails & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Board Length mm
 
カタログ番号 Qty Colour Board length [mm] Groove width Description
カタログ番号 Qty Colour Board length [mm] Groove width Description
PU 10 pieces red 160.0 2.0 Guide rail
PU 10 pieces red 220.0 2.0 Guide rail