ガイドレール、1ピース、標準プラグインユニットとフレームt用

Schroff - Asia Pacific の ガイドレール、1ピース、標準プラグインユニットとフレームt用 の画像
+ / - イメージ上にマウスをホバーしてズーム
  • For single euroboard format 100 × 160 mm or 100 × 220 mm; not suitable for double euroboard format
  • Easy and economic mounting of connectors through snap connections as alternative to z-rails or horizontal rails with integrated z-rail
  • Can be clipped into horizontal rails in Al extrusion
  • Storage temperature: from -40 °C ... 130 °C
  • Plastic guide rail, one piece, red, for 2 mm groove width
  • Can be clipped into 1.5 mm thick plate

    Product family:

  • RatiopacPRO
  • PropacPRO
  • CompacPRO
  • EuropacPRO
  • Note:

    Delivery is in standard pack multiples. Pricing is per individual item

    Type:

    Individual Components

    Individual Component Type:

    Guide Rails & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out inthe stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quanti

Select product specifications before modifying or adding to project list or requesting a quote.

Board Length mm
 
カタログ番号 Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Colour Board length [mm] Groove width Material Description Description
カタログ番号 Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Colour Board length [mm] Groove width Material Description Description
1 pair (SPQ 10) 10 red 160.0 2.0 PBT, UL 94 V-0 plug-in units and modules -
1 pair (SPQ 10) 10 red 220.0 2.0 PBT, UL 94 V-0 plug-in units and modules PBT, UL 94 V‐0, red, connector is clipped directly onto the guide rails; for euroboards only, 100 x 160 mm or 100 x 220 mm