ガイドレール、1ピース、プラグインユニットとフレームタイププラグインユニット用

Schroff - Asia Pacific の ガイドレール、1ピース、プラグインユニットとフレームタイププラグインユニット用 の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Can be clipped into 1.5 mm thick plate
  • Plastic guide rail, one piece, red
  • Storage temperature: from -40 °C ... 130 °C
  • Assembly
  • Can be clipped into horizontal rails in Al extrusion

    Product family:

    EuropacPRO

    Type:

    Individual Components

    Individual Component Type:

    Guide Rails & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out inthe stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quanti

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
 
カタログ番号 Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Colour Groove width Material Description
カタログ番号 Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Colour Groove width Material Description
70.0 1 piece (SPQ 50) 50 red 2.0 PBT, UL 94 V-0 For plug‐in units and frame type plug‐in units
70.0 1 piece (SPQ 50) 50 grey 2.0 PBT, UL 94 V-0 For plug‐in units and frame type plug‐in units
160.0 1 piece (SPQ 50) 50 red 2.0 PBT, UL 94 V-0 For plug‐in units and frame type plug‐in units
220.0 1 piece (SPQ 50) 50 red 2.0 PBT, UL 94 V‐0 For plug‐in units and frame type plug‐in units
160.0 1 piece (SPQ 50) 50 red 2.5 PBT, UL 94 V-0 For plug‐in units and frame type plug‐in units
220.0 1 piece (SPQ 50) 50 red 2.5 PBT, UL 94 V-0 For plug‐in units and frame type plug‐in units