ガイドレール、1ピース、プラグインユニットとフレームタイププラグインユニット用

Schroff - Asia Pacific の ガイドレール、1ピース、プラグインユニットとフレームタイププラグインユニット用 の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Plastic guide rail, multi piece, red, for 2 mm groove width
  • Assembly
  • Storage temperature: from -40 °C ... 130 °C
  • Can be clipped into horizontal rails in Al extrusionCan be clipped into 1.5 mm thick plate

    Product family:

  • CompacPRO
  • EuropacPRO
  • RatiopacPRO
  • PropacPRO
  • Type:

    Individual Components

    Individual Component Type:

    Guide Rails & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
 
カタログ番号 Depth mm Length mm Qty Colour Material Description
カタログ番号 Depth mm Length mm Qty Colour Material Description
160.0 160.0 PU 10 pieces red PBT, UL 94 V-0 For plug‐in units and frame type plug‐in units
220.0 220.0 PU 10 pieces red PBT, UL 94 V‐0 For plug‐in units and frame type plug‐in units
280.0 280.0 PU 10 pieces red/silver PBT, UL 94 V-0 For plug‐in units and frame type plug‐in units
340.0 340.0 PU 10 pieces red/silver PBT, UL 94 V-0 For plug‐in units and frame type plug‐in units