ガイドレール、1ピース、重量アッセンブリー用、堅牢バージョン

Schroff - Asia Pacific の ガイドレール、1ピース、重量アッセンブリー用、堅牢バージョン の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Mounting, for bolting to type H (heavy) horizontal rails only
  • For especially heavy PCBs, plug-in units or frame type plug-in units

    Product family:

  • EuropacPRO
  • CompacPRO
  • PropacPRO
  • RatiopacPRO
  • Note:

  • Please order keying/coding block and keying/coding pegs separately
  • Delivery is exclusively in standard pack quantity
  • Type:

    Individual Components

    Individual Component Type:

    Guide Rails & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out inthe stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quanti

Select product specifications before modifying or adding to project list or requesting a quote.

Groove width mm
Board Length mm
 
カタログ番号 Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Colour Board length [mm] Groove width Description
カタログ番号 Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Colour Board length [mm] Groove width Description
1 piece (SPQ 10) 10 silver 160.0 2.0 robust version
1 piece (SPQ 10) 10 silver 160.0 2.5 robust version
1 piece (SPQ 10) 10 silver 220.0 2.0 robust version
1 piece (SPQ 10) 10 silver 220.0 2.5 robust version
1 piece (SPQ 10) 10 silver 280.0 2.0 robust version
1 piece (SPQ 10) 10 silver 280.0 2.5 robust version
1 piece (SPQ 10) 10 silver 340.0 2.0 robust version
1 piece (SPQ 10) 10 silver 340.0 2.5 robust version
1 piece (SPQ 10) 10 silver 400.0 2.0 robust version
1 piece (SPQ 10) 10 silver 400.0 2.5 robust version