ガイドレール、1ピース、コーディング付CompactPCI, VME64x用

Schroff - Asia Pacific の ガイドレール、1ピース、コーディング付CompactPCI, VME64x用 の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Optional keying/coding pegs to prevent boards being inserted into the wrong slot position
  • Storage temperature: from -40 °C ... 130 °C
  • With keying/coding block
  • The optional ESD clip ensures conductive contact between PCB and horizontal rail, on both the solder side and the component side.
  • Assembly Can be clipped into horizontal rails in Al extrusionCan be clipped into 1.5 mm thick plate
  • Guide rail, plastic, one-piece, red, for 2 mm groove width
  • The optional ESD clip for IEEE alignment pins can be fitted into guide rails with keying/coding and into the keying/coding block. It ensures conductive contact between the alignment pin of the insertion/extraction handle (IEL or IET handle) and the horiz

    Product family:

  • EuropacPRO
  • RatiopacPRO
  • Type:

    Individual Components

    Individual Component Type:

    Guide Rails & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Color
Board Length mm
 
カタログ番号 Qty Colour Board length [mm] Groove width Material Description Description
カタログ番号 Qty Colour Board length [mm] Groove width Material Description Description
PU 10 pieces red 70.0 2.0 PBT, UL 94 V-0 For CompactPCI, VME64x with coding -
PU 10 pieces grey 70.0 2.0 PBT, UL 94 V-0 For CompactPCI, VME64x with coding One‐piece for groove width 2 mm, PBT, UL 94 V‐0;
PU 10 pieces red 160.0 2.0 PBT, UL 94 V-0 Guide rail with coding, red -
PU 10 pieces grey 160.0 2.0 PBT, UL 94 V-0 Guide rail with coding, grey -
PU 10 pieces red/silver 220.0 2.5 End foot: (1) PBT, UL 94 V-0, middle section: (2) aluminium profile, anodised For CompactPCI, VME64x with coding -
PU 10 pieces grey/silver 220.0 2.5 End foot: (1) PBT, UL 94 V-0, middle section: (2) aluminium profile, anodised For CompactPCI, VME64x with coding -
PU 10 pieces red/silver 280.0 2.5 End foot: (1) PBT, UL 94 V-0, middle section: (2) aluminium profile, anodised For CompactPCI, VME64x with coding -
PU 10 pieces grey/silver 280.0 2.5 End foot: (1) PBT, UL 94 V-0, middle section: (2) aluminium profile, anodised For CompactPCI, VME64x with coding -
PU 10 pieces red/silver 340.0 2.0 End foot: (1) PBT, UL 94 V-0, middle section: (2) aluminium profile, anodised For CompactPCI, VME64x with coding -
PU 10 pieces grey/silver 340.0 2.5 End foot: (1) PBT, UL 94 V-0, middle section: (2) aluminium profile, anodised For CompactPCI, VME64x with coding multi‐piece for groove width 2.5 mm, end piece PBT, UL 94 V‐0, middle section Al extrusion