ガイドレール、1ピース、コード付CompactPCI, VME64x用AC

Schroff - Asia Pacific の ガイドレール、1ピース、プラグインユニットとフレームタイププラグインユニット用 の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Guide rail, plastic, one-piece, for 2 mm groove width
  • Storage temperature: from -40 °C ... 130 °C
  • Assembly Can be clipped into horizontal rails in Al extrusion Can be clipped into 1.5 mm thick plate
  • The optional ESD clip ensures conductive contact between PCB and horizontal rail, on both the solder side and the component side.
  • Optional keying/coding pegs to prevent boards being inserted into the wrong slot position
  • The optional ESD clip for IEEE alignment pins can be fitted into guide rails with keying/coding and into the keying/coding block. It ensures conductive contact between the alignment pin of the insertion/extraction handle (IEL or IET handle) and the horiz
  • With keying/coding block

    Product family:

    EuropacPRO

    Note:

    Delivery is exclusively in standard pack quantity

    Type:

    Individual Components

    Individual Component Type:

    Guide Rails & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out inthe stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quanti

Select product specifications before modifying or adding to project list or requesting a quote.

Board Length mm
Color
 
カタログ番号 Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Colour Board length [mm] Groove width Description Description
カタログ番号 Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Colour Board length [mm] Groove width Description Description
1 piece (SPQ 50) 50 red 70.0 2.0 For CompactPCI, VME64x with coding PBT, UL 94 V‐0
1 piece (SPQ 50) 50 grey 70.0 2.0 For CompactPCI, VME64x with coding PBT, UL 94 V‐0
1 piece (SPQ 50) 50 red 160.0 2.0 For CompactPCI, VME64x with coding PBT, UL 94 V‐0
1 piece (SPQ 50) 50 grey 160.0 2.0 For CompactPCI, VME64x with coding PBT, UL 94 V‐0
1 piece (SPQ 50) 50 red 220.0 2.0 For CompactPCI, VME64x with coding PBT, UL 94 V‐0
1 piece (SPQ 50) 50 grey 220.0 2.0 For CompactPCI, VME64x with coding PBT, UL 94 V‐0