ガイドレール、1ピース、CompactPCIとVME64x用、オフセット0.1インチ

Schroff - Asia Pacific の ガイドレール、1ピース、CompactPCIとVME64x用、オフセット0.1インチ の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Plug-in units fitted with SMD
  • Power supplies for Compact PCI

    Product family:

  • EuropacPRO
  • RatiopacPRO
  • Note:

    Delivery is in standard pack multiples. Pricing is per individual item

    Type:

    Individual Components

    Individual Component Type:

    Guide Rails & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out inthe stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quanti

Select product specifications before modifying or adding to project list or requesting a quote.

Board Length mm
Quantity
 
カタログ番号 Qty Colour Board length [mm] Groove width Description Description Delivery is exclusively made in Standard Pack Quantity (SPQ)
カタログ番号 Qty Colour Board length [mm] Groove width Description Description Delivery is exclusively made in Standard Pack Quantity (SPQ)
PU 10 pieces green 160.0 2.0 Guide rail with coding, offset PBT, UL 94 V‐0 -
50 pairs green 160.0 2.0 Guide rail IEEE with 0.1'' offset PBT, UL 94 V‐0 50
50 pairs green 220.0 2.0 Guide rail IEEE with 0.1'' offset PBT, UL 94 V‐0, for installation of power supplies in CompactPCI systems or plug‐in units with SMD placement 50