ガイドレール、マルチピース、4.4インチPCB用

Schroff - Asia Pacific の ガイドレール、マルチピース、4.4インチPCB用 の画像
+ / - イメージ上にマウスをホバーしてズーム

    Type:

    Individual Components

    Individual Component Type:

    Guide Rails & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

 
カタログ番号 Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Groove width Description Description
カタログ番号 Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Groove width Description Description
275.0 1 piece (SPQ 10) 10 2.0 Al extrusion End piece PBT, UL 94 V‐0; middle section Al extrusion