フロントハンドル (RatiopacPRO air)

Schroff - Asia Pacific の フロントハンドル (RatiopacPRO air) の画像
+ / - イメージ上にマウスをホバーしてズーム
  • For conversion of cases with cover strip or 19'' mounting bracket

    Product family:

    RatiopacPRO

    Type:

    Individual Components

    Individual Component Type:

    Handle

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Version
 
カタログ番号 Qty Colour Material Description Height U
カタログ番号 Qty Colour Material Description Height U
PU 2 pieces RAL 7016 light grey Diecast aluminium For RatiopacPRO 3 U 3
PU 2 pieces RAL 7016 light grey Diecast aluminium For RatiopacPRO 4 U 4
PU 2 pieces RAL 7016 light grey Diecast aluminium For RatiopacPRO 5 U 5
PU 2 pieces RAL 7016 light grey Diecast aluminium For RatiopacPRO 6 U 6
PU 2 pieces RAL 7016 light grey Diecast aluminium For RatiopacPRO air 4 U 4
PU 2 pieces RAL 7016 light grey Diecast aluminium For RatiopacPRO air 5 U 5
PU 2 pieces RAL 7016 light grey Diecast aluminium For RatiopacPRO air 7 U 7