EMCシーリング用フロントフレーム

Schroff - Asia Pacific の EMCシーリング用フロントフレーム の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Front frame installation provides the contact between subracks and assemblies

    Product family:

  • EuropacPRO
  • RatiopacPRO
  • PropacPRO
  • Note:

  • EMC contact strip, stainless steel, see Sub-assemblies/Front panels
  • Please order accessories separately
  • H=128.40 mm, h1=h2= 13.23 mm
  • Type:

    Individual Components

    Individual Component Type:

    Side panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
 
カタログ番号 Qty h mm h1 h2 Description Height U
カタログ番号 Qty h mm h1 h2 Description Height U
PU 1 kit 128.4 13.23 13.23 2 horizontal covers, AI 2.5 mm, front anodised, rear iridescent green chromated; 2 vertical trims, Al extrusion, passivated; stainless steel EMC gasket; front frame provides the contact between subrack and the sub‐assemblies 3
PU 1 kit 172.85 13.23 16.99 2 horizontal covers, AI 2.5 mm, front anodised, rear iridescent green chromated; 2 vertical trims, Al extrusion, passivated; stainless steel EMC gasket; front frame provides the contact between subrack and the sub‐assemb 4