取付プレート部分幅用固定ストリップ

Schroff - Asia Pacific の 取付プレート部分幅用固定ストリップ の画像
+ / - イメージ上にマウスをホバーしてズーム
  • To fix partial width mounting plates
  • Suited to fix to all europacPRO horizontal rails

    Product family:

  • EuropacPRO
  • RatiopacPRO
  • PropacPRO
  • CompacPRO
  • Note:

    Four screws are required per assembly strip

    Type:

    Individual Components

    Individual Component Type:

    Mounting Plates & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Board Length mm
 
カタログ番号 Qty Board length [mm] Material Finish Item Description Description
カタログ番号 Qty Board length [mm] Material Finish Item Description Description
1 piece 160.0 St, 2.5 mm zinc-plated Item 5a Fixing strip for partial widths St, 2.5 mm, zinc‐plated; is bolted from front to rear onto the horizontal rails; to fix mounting plates
1 piece 220.0 St, 2.5 mm zinc-plated Item 5b Fixing strip for partial widths St, 2.5 mm, zinc‐plated; is bolted from front to rear onto the horizontal rails; to fix mounting plates
1 piece 340.0 St, 2.5 mm zinc-plated Item 5c Fixing strip for partial widths St, 2.5 mm, zinc‐plated; is bolted from front to rear onto the horizontal rails; to fix mounting plates
1 piece 280.0 St, 2.5 mm zinc-plated Item 5b Fixing strip for partial widths St, 2.5 mm, zinc‐plated; is bolted from front to rear onto the horizontal rails; to fix mounting plates