EN 60603コネクタ用Euroboard取付けキット

Schroff - Asia Pacific の EN 60603コネクタ用Euroboard取付けキット の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Euroboards and double euroboards can be mounted horizontally in the 19'' chassis using interior mounting kits (IEC 60297)
  • Scope of delivery is sufficient to mount one 3 U board (euroboard) or one 6 U board (double euroboard)

    Product family:

    MultipacPRO

    Note:

    Can only be used together with cover plate for board expansion

    Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
 
カタログ番号 Qty Description Description Height U
カタログ番号 Qty Description Description Height U
PU 1 kit Connector complying with EN 60603 (DIN 41612) 3 U and 6 U 2 x front horizontal rails, 2 x rear horizontal rails with Z, 2 x  threaded inserts;Sufficient for one 3 U board or one 6 U board 1
PU 1 kit Connector complying with EN 60603 (DIN 41612) 3 U and 6 U 2 U, horizontal rails for 3 and 6 U boards 2