EMCシーリング、ステンレススチール、水平レール用カバープレート

Schroff - Asia Pacific の EMCシーリング、ステンレススチール、水平レール用カバープレート の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Stainless steel gasket is clipped into horizontal rail and forms the contact cover plate
  • Fits all horizontal rails

    Product family:

    EuropacPRO

    Note:

    When a rear hood is used, the stainless steel EMC gaske ensures the conductive connection between horizontal rail and rear hood

    Type:

    Individual Components

    Individual Component Type:

    EMC Shielding

Select product specifications before modifying or adding to project list or requesting a quote.

Width HP
Quantity
 
カタログ番号 Qty Description Width HP Description
カタログ番号 Qty Description Width HP Description
PU 10 pieces Contact spring cover plate - horizontal rail 42 -
PU 10 pieces Contact spring cover plate - horizontal rail 63 stainless steel EMC gasket, clips into the horizontal rail and forms the contact with the cover plate; suitable for all horizontal rails
PU 10 pieces Contact spring cover plate - horizontal rail 84 stainless steel EMC gasket, clips into the horizontal rail and forms the contact with the cover plate; suitable for all horizontal rails
PU 100 pieces Contact spring cover plate - horizontal rail 84 -