EMCシールド(テキスタイル)、フロントパネル、19インチブラケット/コーナープロファイル用、–40°C - +70 °C

Schroff - Asia Pacific の EMCシールド(テキスタイル)、フロントパネル、19”ブラケット/コーナープロファイル用 の画像
+ / - イメージ上にマウスをホバーしてズーム
他のビュー
  • Textile EMC gasket is affixed laterally on the front panel or in the groove of the right-hand profile as appropriate.
  • Profile seal is bonded onto the contact surface of the 19'' bracket or of the rear angle and sets up the conductive connection to the U front panels
  • Temperature range -40 °C ... +70 °C

    EMCシールド(テキスタイル)、フロントパネル、19インチブラケット/コーナープロファイル用、–40°C - +70 °C

    Product family:

  • Front Panels
  • Plug in units
  • Frame Type Plug-In Units
  • EuropacPRO
  • RatiopacPRO
  • PropacPRO
  • Note:

    EMC gaskets (textile) are required for shielding the front panels

    EMC Shielding:

    Shieldable (Textile Gasket)

    Type:

    Individual Components

    Individual Component Type:

    EMC Shielding

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Quantity
 
カタログ番号 Height mm Qty For case height [U] Height U
カタログ番号 Height mm Qty For case height [U] Height U
52.0 PU 10 pieces 52 mm 2
97.0 PU 10 pieces 97 mm 3
97.0 PU 100 pieces 3, 4-air 3
142.0 PU 10 pieces 4 U 4
187.0 PU 10 pieces 187 mm 5
232.0 PU 10 pieces 6 U 6
232.0 PU 100 pieces 6, 7-air 6
365.0 PU 10 pieces 9 U 9
365.0 PU 100 pieces 365 mm 9