サブラック用カバープレート (タイプL水平レール差し込み用)

Schroff - Asia Pacific の サブラック用カバープレート (タイプL水平レール差し込み用) の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Mechanical covering of installed components
  • Suitable for ''light'' and ''flexible'' subracks, for insertion into the groove of the light (type L) horizontal rails
  • Perforation ratio approx. 60 %

    Product family:

    EuropacPRO

    Note:

    Other dimensions on request

    Type:

    Individual Components

    Individual Component Type:

    Cover Plates, Hoods and Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
Width HP
 
カタログ番号 Depth mm Qty Description Width HP Description
カタログ番号 Depth mm Qty Description Width HP Description
160.0 PU 2 pieces Cover plates 42 -
160.0 PU 2 pieces Cover plates 63 -
160.0 PU 2 pieces Cover plates 84 Perforated Al plate, 1.2 mm, hole diameter 3.8 mm, AI, untreated, perforation degree 60 %; for insertion into the groove of the light horizontal rails (type L)
220.0 PU 2 pieces Cover plates 84 -