カバープレート、ラグドサイドパネルへボルト付用

Schroff - Asia Pacific の カバープレート、ラグドサイドパネルへボルト付用 の画像
+ / - イメージ上にマウスをホバーしてズーム
他のビュー
  • A top cover locking mechanism is optionally available that additionally fixes the top cover in the front and rear guide rail
  • Inserted in the groove of the horizontal rails front and rear Shielding with contact springs, lateral contacting by bolting the bracket to the side panel
  • Cover plate, bolts onto ''rugged'' side panel

    Product family:

    EuropacPRO

    Note:

    4 stainless steel EMC contact strips per subrack are required for shielding, please order separately

    Type:

    Individual Components

    Individual Component Type:

    Cover Plates, Hoods and Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
For Board Depth mm
 
カタログ番号 Description Depth mm Depth D mm Width HP Description Qty
カタログ番号 Description Depth mm Depth D mm Width HP Description Qty
Cover plate 175.0 175.0 84 Perforated Al plate, 1.2 mm, hole diameter 4.0 mm, passivated, perforation ratio 58 %, incl. retention screws; 4 stainless steel EMC contact strips per subrack are required for shielding, please order separately PU 1 pair
Cover plate 235.0 235.0 84 Perforated Al plate, 1.2 mm, hole diameter 4.0 mm, passivated, perforation ratio 58 %, incl. retention screws; 4 stainless steel EMC contact strips per subrack are required for shielding, please order separately PU 1 pair
Cover plate 295.0 295.0 84 Perforated Al plate, 1.2 mm, hole diameter 4.0 mm, passivated, perforation ratio 58 %, incl. retention screws; 4 stainless steel EMC contact strips per subrack are required for shielding, please order separately PU 1 pair
Cover plate 275.0 275.0 84 Perforated Al plate, 1.2 mm, hole diameter 4.0 mm, passivated, perforation ratio 58 %, incl. retention screws; 4 stainless steel EMC contact strips per subrack are required for shielding, please order separately PU 1 pair
Cover plate 277.75 277.75 84 Perforated Al plate, 1.2 mm, hole diameter 4.0 mm, passivated, perforation ratio 58 %, incl. retention screws; 4 stainless steel EMC contact strips per subrack are required for shielding, please order separately PU 1 pair
Cover plate 295.0 295.0 84 Perforated Al plate, 1.2 mm, hole diameter 4.0 mm, passivated, perforation ratio 58 %, incl. retention screws; 4 stainless steel EMC contact strips per subrack are required for shielding, please order separately PU 1 pair
Cover plate 355.0 355.0 84 Perforated Al plate, 1.2 mm, hole diameter 4.0 mm, passivated, perforation ratio 58 %, incl. retention screws; 4 stainless steel EMC contact strips per subrack are required for shielding, please order separately PU 1 pair