コーナープロファイル、タイプRサイドパネル用

Schroff - Asia Pacific の コーナープロファイル、タイプRサイドパネル用 の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Required for shielding of rear
  • Can also be used as front closure when using a depth-adjustable 19'' support bracket
  • Corner profile for side panel, type R

    Product family:

    EuropacPRO

    Note:

  • Corner profile cannot be used together with adapter for rear mounting
  • Please order EMC textile gasket separately
  • Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories_

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
 
カタログ番号 Height mm Qty Description Description Height U
カタログ番号 Height mm Qty Description Description Height U
132.6 PU 1 pair Corner profile, rugged Al extrusion, 3 mm, finish clear passivated; with lateral grooves for EMC stainless steel gasket; rear hood cannot be used simultaneously 3
265.9 PU 1 pair Corner profile, rugged Al extrusion, 3 mm, finish clear passivated; with lateral grooves for EMC stainless steel gasket; rear hood cannot be used simultaneously 6