取付ボードと垂直/水平ボード組み合わせサポート、EuropacPRO

Schroff - Asia Pacific の 取付ボードと垂直/水平ボード組み合わせサポート、EuropacPRO の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Designed to accept euroboards (100 mm high) and double euroboards (233.35 mm high)
  • Subdivision of the 6 U assembly area into: 2 x 3 U, 1 x 6 U

    Product family:

  • EuropacPRO
  • PropacPRO
  • CompacPRO
  • RatiopacPRO
  • Note:

  • Please order separately: EMCgasketing kit for horizontal rails, perforated strip, central rail
  • The following guide rails cannot be used: type ''accessory'', type ''accessory, strengthened'' and type ''for 4.4'' PCB''
  • Type:

    Individual Components

    Individual Component Type:

    Combined Mounting

Select product specifications before modifying or adding to project list or requesting a quote.

Width HP
 
カタログ番号 Qty Width pitch T1:T2 HP Description
カタログ番号 Qty Width pitch T1:T2 HP Description
PU 1 kit 20:62 Combined mounting
PU 1 kit 40:42 Combined mounting
PU 1 kit 42:40 Combined mounting
PU 1 kit 63:19 Combined mounting
PU 1 kit 84:0 Combined mounting