導電冷却アッセンブリ(CCA)対応アダプタ (EuropacPro/-rugged, VPX/CompactPCI)

Schroff - Asia Pacific の 導電冷却アッセンブリ(CCA)対応アダプタ (EuropacPro/-rugged, VPX/CompactPCI) の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Adapter to hold conduction-cooled assemblies (CCAs) in subracks
  • Suitable for heavy and rugged horizontal rails

    Product family:

    EuropacPRO

    Type:

    Individual Components

    Individual Component Type:

    Guide Rails & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Version
 
カタログ番号 Qty Colour Board length [mm] Material Finish Description Description
カタログ番号 Qty Colour Board length [mm] Material Finish Description Description
PU 1 pair silver 160.0 Al diecast raw VPX Al die‐cast, silver, can be screw‐fixed, 0.8'' pitch; suitable for heavy and rugged horizontal rails, incl. fixing material kit
PU 1 pair silver 160.0 Al diecast raw CompactPCI Al diecast, suitable for heavy and rugged horizontal rails, incl. fixing materials kit