19''-取り付けアングル (RatiopacPRO)

Schroff - Asia Pacific の 19''-取り付けアングル (RatiopacPRO) の画像
+ / - イメージ上にマウスをホバーしてズーム
  • For conversion of cases with cover strip or front handle

    Product family:

    RatiopacPRO

    Note:

    No slide rails may be used when fitting into cabinets or 19'' cases

    Type:

    Individual Components

    Individual Component Type:

  • Handle
  • Mounting - Brackets and Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Version
 
カタログ番号 Qty Colour Material Description Height U
カタログ番号 Qty Colour Material Description Height U
PU 2 pieces RAL 7016 light grey Diecast aluminium For RatiopacPRO 2 U 2
PU 2 pieces RAL 7016 light grey Diecast aluminium For RatiopacPRO 3 U 3
PU 2 pieces RAL 7016 light grey Diecast aluminium For RatiopacPRO 4 U 4
PU 2 pieces RAL 7016 light grey Diecast aluminium For RatiopacPRO 5 U 5
PU 2 pieces RAL 7016 light grey Diecast aluminium For RatiopacPRO 6 U 6
PU 2 pieces RAL 7016 light grey Diecast aluminium For RatiopacPRO air 4 U 4
PU 2 pieces RAL 7016 light grey Diecast aluminium For RatiopacPRO air 5 U 5
PU 2 pieces RAL 7016 light grey Diecast aluminium For RatiopacPRO air 7 U 7