トレイハンドル

Schroff - Asia Pacific の トレイハンドル の画像
+ / - イメージ上にマウスをホバーしてズーム
他のビュー
  • Static load-carrying capacity 30 kg/pair

    Product family:

  • RatiopacPRO
  • PropacPRO
  • Comptec
  • CompacPRO
  • Note:

    Delivery is in standard pack multiples. Pricing is per individual item

    Type:

    Individual Components

    Individual Component Type:

    Handle

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out inthe stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quanti

Select product specifications before modifying or adding to project list or requesting a quote.

Height mm
Width HP
Depth mm
 
カタログ番号 Height mm Width mm Depth mm Colour Description Qty Delivery is exclusively made in Standard Pack Quantity (SPQ)
カタログ番号 Height mm Width mm Depth mm Colour Description Qty Delivery is exclusively made in Standard Pack Quantity (SPQ)
56.0 110.0 17.5 black Size 1 for metal thickness 1.5 mm 1 piece (SPQ 10) 10
80.0 178.0 22.0 black Size 2 for material thickness 1.5 mm 1 piece (SPQ 10) 10