フロントハンドル、マルチパーツ、12mm幅

Schroff - Asia Pacific の フロントハンドル、マルチパーツ、12mm幅 の画像
+ / - イメージ上にマウスをホバーしてズーム
  • This product is no longer available as a standard product
  • For further requirements contact your Sales Office
  • ----------------------------------------------------------------
  • 静荷重 10 kg/ペア
  • 前面からボルト付け
  • In three parts, middle section in Al extrusion, end pieces in glass fibre reinforced plastic

    Product family:

    EuropacPRO

    Type:

    Individual Components

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Front panel

    Individual Component Type:

    Handle

Select product specifications before modifying or adding to project list or requesting a quote.

Height mm
Height U
 
カタログ番号 For case height [U] Color/Surface Height U Dimension A mm Dimension E mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ)
カタログ番号 For case height [U] Color/Surface Height U Dimension A mm Dimension E mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ)
4 anodised 3 87.5 73.5 PU 1 kit 10
4 anodised 3 146.0 133.4 PU 1 kit 10
4 anodised 3 102.0 88.0 PU 1 kit 10
- anodised 4 134.0 120.0 PU 1 kit 10
- anodised 5 194.0 180.0 PU 1 kit 10
6.9 anodised 6 249.0 235.0 PU 1 kit 10