19'' 取り付けブラケット、フロントハンドル付き (RatiopacPRO)

Schroff - Asia Pacific の 19'' 取り付けブラケット、フロントハンドル付き (RatiopacPRO) の画像
+ / - イメージ上にマウスをホバーしてズーム
  • For conversion of cases with cover strip, front handle or 19'' mounting bracket

    Product family:

    RatiopacPRO

    Note:

    No slide rails may be used when fitting into cabinets or 19'' cases

    Type:

    Individual Components

    Individual Component Type:

  • Handle
  • 19" brackets, brackets and accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Version
 
カタログ番号 Description Qty Colour Material
カタログ番号 Description Qty Colour Material
For RatiopacPRO 2 U PU 2 pieces RAL 7016 Al diecast
For RatiopacPRO 3 U PU 2 pieces RAL 7016 Al diecast
For RatiopacPRO 4 U PU 2 pieces RAL 7016 Al diecast
For RatiopacPRO 6 U PU 2 pieces RAL 7016 Al diecast
For RatiopacPRO air 4 U PU 2 pieces RAL 7016 Al diecast
For RatiopacPRO air 7 U PU 2 pieces RAL 7016 Al diecast