Varistar LHX+, cabinet with single door, integrated airconditioner

Schroff - Asia Pacific の Varistar LHX+, cabinet with single door, integrated airconditioner の画像
+ / - イメージ上にマウスをホバーしてズーム
他のビュー
  • Cabinet with air/water heat exchanger with cooling capacity of 34 kW (at +12 °C water flow temperature, +24 °C cold air temperature)
  • Max. static load capacity 1600 kg
  • Gasket all around reduces noise and suction of room air

    Product family:

    Varistar

    Type:

    Server cabinet, watercooled

    Load:

    1600 kg/ 3500 lb static

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
Version
 
カタログ番号 Height U Height mm Width mm Depth mm Heat Exchanger Mains Water Supply Power supply
カタログ番号 Height U Height mm Width mm Depth mm Heat Exchanger Mains Water Supply Power supply
42 2100.0 800.0 1200.0 Fitted left at the bottom 1
42 2100.0 800.0 1200.0 Fitted right at the bottom 1
42 2100.0 800.0 1200.0 Fitted left at the top and at the bottom 2 redundant
42 2100.0 800.0 1200.0 Fitted right at the top and at the bottom 2 redundant