In-rowクーラー Varistar SHX 30

Schroff - Asia Pacific の In-rowクーラー Varistar SHX 30 の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Fans may be exchanged individually during operation
  • Cooling capacity 34 kW
  • Water connection bottom or bottom/top (see specification table)
  • Can be monitored via Ethernet and web interfaces
  • Drop collector and condensate management
  • Can be regulated using internal or external temperature sensors
  • 1 PSU or 2 PSUs (redundant), see specification table)

    Product family:

    Air to water heat exchanger

    Note:

  • Cabinet management base unit connects via RJ 45 interface
  • Web interface: Automatic detection of connected Varistar SHX 30 air/water heat exchanger
  • Web interface: Adjustment of set temperature and fan speed
  • Web interface: Inlet temperature of servers (parameter can be set via web interface)
  • Web interface: Air temperature monitoring at front/rear, fan speed and water inlet temperature
  • Web interface: Switch on/off of cooler
  • Please order optional management unit separately
  • Web interface: Temperature monitoring/control using an external temperature sensor (please order separately)
  • Type:

    Cooling Elements

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
カタログ番号 Description Width mm Description Qty
カタログ番号 Description Width mm Description Qty
Water connection at bottom 300.0 1 PSU 1 piece
Water connection at bottom 300.0 2 PSUs, redundant power supply 1 piece
Water connection at top and bottom (with condensate pump) 300.0 1 PSU 1 piece
Water connection at top and bottom (with condensate pump) 300.0 2 PSUs, redundant power supply 1 piece