Door cooler with integrated air-water heat exchanger, RackChiller Rear Door

Schroff - Asia Pacific の Door cooler with integrated air-water heat exchanger, RackChiller Rear Door の画像
+ / - イメージ上にマウスをホバーしてズーム
他のビュー
  • Fanless solution, no noise, no additional power consumption, low maintenance
  • The optional water control set allows regulation of the water flow according to the actual heat load
  • Mounting frame allows the separation of heat exchanger and condensate management of the server rack removal
  • The rear room in the cabinet is fully available for wiring and power distribution
  • Easy to adapt to nVent cabinets and mounting kits for cabinets from other manufacturers
  • Modbus TCP and SNMP v2c interface

    Product family:

    Air to water heat exchanger

    Type:

    Cooling Elements

    Note:

    For trouble-free operation it is recommended to use the water connection set and the optional accessories

    Note:

    The cooling capacity is determined under the following conditions: delta p water: < 100 kPa; delta p air: 15 Pa; water flow temperature: 12 °C / 53.6 °F; outlet temperature 24 °C / 75.2 °F; water flow: 4.8 m³/h / 21.1 gal/min; Airflow: Depending on cooling module - see Diagram - Performance Map

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width mm
 
カタログ番号 Height U Height mm Width mm Depth mm Qty
カタログ番号 Height U Height mm Width mm Depth mm Qty
42 2000.0 600.0 336.0 1 piece
42 2000.0 800.0 226.0 1 piece
47 2200.0 600.0 226.0 1 piece
47 2200.0 800.0 226.0 1 piece
52 2450.0 600.0 226.0 1 piece
52 2450.0 800.0 226.0 1 piece