ユニバーサル テレスコピック スライド 1U, 23 - 39 kg

Schroff - Asia Pacific の ユニバーサル テレスコピック スライド 1U, 23 - 39 kg の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Lateral mounting on the 19'' uprights (19'' plane remains free for fixing the extension/drawer)
  • Can be removed
  • Extension length > 100 %
  • Rail width k = 9.7 mm, max. installation width of extension/drawer w = 429 mm

    Product family:

    MultipacPRO

    Note:

  • Universal telescopic rails can also be fitted without additional components in non-standard applications, this also in other than 19'' cabinets
  • To mount on 19'' plane please order assembly kit separately
  • Type:

    Individual Components

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Slide rails

    Individual Component Type:

    19" brackets, brackets and accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
カタログ番号 Length mm Qty Material Extension length Y Load-carrying capacity [kg]
カタログ番号 Length mm Qty Material Extension length Y Load-carrying capacity [kg]
356.0 PU 2 pieces St 381.0 39.0
406.0 PU 2 pieces St 432.0 36.0
457.0 PU 2 pieces St 483.0 34.0
508.0 PU 2 pieces St 533.0 32.0
559.0 PU 2 pieces St 584.0 29.0
610.0 PU 2 pieces St 635.0 27.0
660.0 PU 2 pieces St 666.0 23.0
711.0 PU 2 pieces St 737.0 23.0