ファン用スピードコントロール

Schroff - Asia Pacific の ファン用スピードコントロール の画像
+ / - イメージ上にマウスをホバーしてズーム
  • External sensor can be fitted at a desired measurement point
  • Open-collector output (parametrisable)– Alarm output (active/passive)– DC fans (PWM output)– Remote display (via optional digital display with front panel)
  • Simple to mount on the support rail provided
  • Suitable for all AC fans and fan units (up to 300 W) with IEC 60320 C13 plug (plug & play)
  • Simple adjustment of switch-on temperature (with knob and digital display)

    Accessory category:

    Cooling, heating, temperature control

    Accessory type:

    Temperature control

Select product specifications before modifying or adding to project list or requesting a quote.

Type
 
カタログ番号 Qty Description Length mm
カタログ番号 Qty Description Length mm
1 piece Speed contral with mains cable SCHUKO/UTE plug -
1 piece Speed control with mains cable IEC 60320 C13 plug -
1 piece Connection cable for DC fans or alarm output 2000.0