ショートスライドレール (Eurorack)

Schroff - Asia Pacific の ショートスライドレール (Eurorack) の画像
+ / - イメージ上にマウスをホバーしてズーム
  • To attach on 19'' slide mounts
  • Support for heavy 19'' chassis

    Product family:

    Eurorack

    Note:

    For assembly 2 pieces of 19'' panel/slide mounts are required (please order separately, see panel/slide mount)

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Slide rails

    Accessory category:

    Slide rails

Select product specifications before modifying or adding to project list or requesting a quote.

Quantity
 
カタログ番号 Length mm Qty Colour Material Description Description
カタログ番号 Length mm Qty Colour Material Description Description
55.0 PU 2 pieces Al-Zn Steel St, 1.5 mm St, 1.5 mm, finish AlZn,      static load‐carrying capacity 15 kg/pair
55.0 PU 10 pieces Al-Zn Steel St, 1.5 mm St, 1.5 mm, finish AlZn,      static load‐carrying capacity 15 kg/pair