湿度調整器、湿度の調整または固定

Schroff - Asia Pacific の 湿度調整器、湿度の調整または固定 の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Individual adaptation with three separate components: Hygrostat, assembly material, connecting cable (input with SCHUKO/UTE connector; output with IEC connector or open end) please order separately
  • Switches fan or heaters when the set value is reached
  • Integrated LED lights up when the connected consumer is switched on
  • Visual display

    Accessory category:

    Cooling, heating, temperature control

    Accessory type:

    Temperature control

Select product specifications before modifying or adding to project list or requesting a quote.

Air Humidity
 
カタログ番号 Description Voltage
カタログ番号 Description Voltage
Hygrostat, fixed, 65 % air humidity 230 VAC
Hygrostat, adjustable, 40 ... 90 % air humidity 230 VAC