固定材キット、ケージナット M4/M5

Schroff - Asia Pacific の 固定材キット、ケージナット M4/M5 の画像
+ / - イメージ上にマウスをホバーしてズーム
  • For assembly of special parts (in square holes), which require a thread diameter of M4 or M5
  • For standard GND/earthing use a GND/earthing nut and a nomel washer on at least one attachment point

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Mounting hardware

Select product specifications before modifying or adding to project list or requesting a quote.

Quantity
Type
 
カタログ番号 Description Finish Description Qty/PU
カタログ番号 Description Finish Description Qty/PU
St, zinc-plated, for materialthickness of 1.8 to 2.6 mm zinc-plated Cage nut M4 50
St, zinc-plated, for materialthickness of 1.8 to 2.6 mm Zinc‐plated - 100
St, zinc-plated, for materialthickness 1.8 to 2.6 mm zinc-plated GND/earthing cage nut M4 10
St, zinc-plated, for materialthickness 1.8 to 2.6 mm zinc-plated GND/earthing cage nut M4 100
St, zinc-plated,inner diameter 4.1 mm,external diameter 8 mm Steel, zinc-plated Nomel washer M4 for GND/earthing 100
St, zinc-plated, for materialthickness of 1.8 to 2.6 mm zinc-plated Cage nut M5 50
St, zinc-plated, for materialthickness of 1.8 to 2.6 mm Zinc‐plated Cage nut M5 100
St, zinc-plated, for materialthickness 1.8 to 2.6 mm - GND/earthing cage nut M5 10
St, zinc-plated, for materialthickness 1.8 to 2.6 mm - GND/earthing cage nut M5 100
St, zinc-plated,inner diameter 5.1 mm,external diameter 10.2 mm Steel, zinc-plated Nomel washer M5 for GND/  earthing 100