C レールケーブルシェル

Schroff - Asia Pacific の C レールケーブルシェル の画像
+ / - イメージ上にマウスをホバーしてズーム
  • For mounting of cables on C‐profiles and cable support rails

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Cable management

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
 
カタログ番号 Qty Description Description B mm
カタログ番号 Qty Description Description B mm
PU 10 pieces For cable bundle 18 ... 22 mm for C‐rail or for cable support rail, for cable bundles of 18 ... 22 mm 26.0
PU 10 pieces For cable bundle 22 ... 26 mm for C‐rail or for cable support rail, for cable bundles of 22 ... 26 mm 30.0
PU 10 pieces For cable bundle 26 ... 30 mm for C‐rail or for cable support rail, for cable bundles of 26 ... 30 mm 34.0
PU 10 pieces For cable bundle 30 ... 34 mm for C‐rail or for cable support rail, for cable bundles of 30 ... 34 mm 38.0
PU 10 pieces For cable bundle 34 ... 38 mm for C‐rail or for cable support rail, for cable bundles of 34 ... 38 mm 45.0
PU 10 pieces For cable bundle 38 ... 42 mm for C‐rail or for cable support rail, for cable bundles of 38 ... 42 mm 48.0
PU 10 pieces For cable bundle 42 ... 46 mm for C‐rail or for cable support rail, for cable bundles of 42 ... 46 mm, 51.0
PU 10 pieces For cable bundle 46 ... 50 mm for C‐rail or for cable support rail, for cable bundles of 46 ... 50 mm 54.0