19インチファントレー用エアガイドトレイ

Schroff - Asia Pacific の 19インチファントレー用エアガイドトレイ の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Versions: – With solid front panel to direct airflow– With perforated front panel to allow air to flow in/out
  • Fitting options:– One fan tray: cool air is drawn in from the front and guided upwards– Two fan trays: cool air is drawn in from the front, directed upwards and guided to the rear (see application diagram)
  • Optimised cooling together with 19'' fan trays
  • Vertical buildup of heat is avoided by means of improved airflow
  • Optional filter mat, simple to swap during operation

    Accessory category:

    Cooling, heating, temperature control

    Accessory type:

    Fan unit, 19"

Select product specifications before modifying or adding to project list or requesting a quote.

Color
Configuration
Number of Fans
 
カタログ番号 Material Finish Number of fans Color/Surface Description
カタログ番号 Material Finish Number of fans Color/Surface Description
St Zincor 6 RAL 9006 Front panel solid
St Zincor 3 RAL 9006 Front panel solid
St Zincor 6 RAL 9005 Front panel solid
St Zincor 3 RAL 9005 Front panel solid
St Zincor 6 RAL 7035 Front panel solid
St Zincor 3 RAL 7035 Front panel solid
St Zincor 6 RAL 9006 Front panel perforated
St Zincor 3 RAL 9006 Front panel perforated
St Zincor 6 RAL 9005 Front panel perforated
St Zincor 3 RAL 9005 Front panel perforated
St Zincor 6 RAL 7035 Front panel perforated
St Zincor 3 RAL 7035 Front panel perforated