ACファン/交換用ファン、400wヒーティング用

Schroff - Asia Pacific の ACファン/交換用ファン、400wヒーティング用 の画像
+ / - イメージ上にマウスをホバーしてズーム
  • The fan is screwed below the heater and the cable is connected to the heater (please order connecting cable and protective grille separately)

    Accessory category:

    Cooling, heating, temperature control

    Accessory type:

  • Fans/replacement fans
  • Heater

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
Voltage
 
カタログ番号 Description Height mm Power consumption (W) Voltage Airflow volume (m³/h)
カタログ番号 Description Height mm Power consumption (W) Voltage Airflow volume (m³/h)
Type A 25 8.0 230 VAC 84
Type B 25 14.0 230 VAC 108
Type C 38 15.0 230 VAC 162
Type A 25 8.0 115 VAC 84
Type B 25 14.0 115 VAC 108
Type C 38 15.0 115 VAC 162