ケーブルアイ用19インチフロントパネル

Schroff - Asia Pacific の ケーブルアイ用19インチフロントパネル の画像
+ / - イメージ上にマウスをホバーしてズーム
  • 19'' front panel to accommodate cable eyes(to mount the eyes, insert and rotate them 45°)

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Front panel

Select product specifications before modifying or adding to project list or requesting a quote.

Color / Surface
 
カタログ番号 Qty Description Color/Surface Thickness mm Height U Height mm Width mm Depth D mm Height U
カタログ番号 Qty Description Color/Surface Thickness mm Height U Height mm Width mm Depth D mm Height U
1 piece 19'' front panel with cable eyes RAL 7035 1.5 1 43.6 - - -
1 piece 19'' front panel with cable eyes RAL 7021 1.5 1 43.6 - - -
PU 5 pieces steel cable eye, depth 115mm - - - - 30.0 115.0 40
PU 5 pieces 19'' front panel with cable eyes, plastic cable eye - - - - 30.0 55.0 -
PU 5 pieces - - - - - 30.0 100.0 -
PU 5 pieces 19'' front panel with cable eyes, double steel cable eye - - - - 30.0 80.0 40
PU 5 pieces double steel cable eye, depth 115mm - - - - 30.0 115.0 40
PU 5 pieces rubber pad for double steel cable eye 80mm - - - - - - -
PU 5 pieces rubber pad for double steel cable eye 115mm - - - - - - -