19インチフロントパネル、プラスチック、グレーまたは黒

Schroff - Asia Pacific の 19インチフロントパネル、プラスチック、グレーまたは黒 の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Attractive design
  • Simple fitting by clipping onto the 19'' plane

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Front panel

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Material
 
カタログ番号 Height U Height mm Color/Surface Description Qty
カタログ番号 Height U Height mm Color/Surface Description Qty
1 43.6 plastic, black ABS, UL 94 V‐0, clips in PU 10 pieces
1 43.6 plastic, light grey ABS, UL 94 V‐0, clips in PU 10 pieces
2 88.1 plastic, black ABS, UL 94 V‐0, clips in 1 piece
2 88.1 plastic, light grey ABS, UL 94 V‐0, clips in PU 10 pieces
6 270 plastic, black ABS, UL 94 V‐0, clips in PU 10 pieces
6 270 plastic, light grey ABS, UL 94 V‐0, clips in PU 10 pieces