19インチファンとサブラック接続ブラケット

Schroff - Asia Pacific の 19インチファンとサブラック接続ブラケット の画像
+ / - イメージ上にマウスをホバーしてズーム
  • For joining four side panels of type F, type H and type L

    Note:

    Sufficient for the connection of two subracks

    Accessory category:

    Cooling, heating, temperature control

    Accessory type:

    Fan unit, 19"

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
カタログ番号 Qty Description Material Description
カタログ番号 Qty Description Material Description
1 piece For 19'' pusher fans 2 U - -
PU 4 pieces For 19'' fans 1 U Diecast zinc Zn diecast, incl. fixing material kit, for connecting two by two side panels (on top of each other)
PU 4 pieces For 19'' pusher fans 3 U - -