19インチファン 1U、速度制御と機能監視付 24VDCまたは230VAC

Schroff - Asia Pacific の 19インチファン 1U、速度制御と機能監視付 24VDCまたは230VAC の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Range selectable: 20 ... 40 °C and 30 ... 50 °C
  • Low noise through temperature dependent airflow volume
  • External sensor, at sensor breakage max speed will be set automatically
  • Function control with LEDs and via potential-free contact
  • Contact protection in accordance with DIN EN ISO 13857
  • 2 versions, 24 VDC or 230 VAC

    Accessory category:

    Cooling, heating, temperature control

    Accessory type:

    Fan unit, 19"

Select product specifications before modifying or adding to project list or requesting a quote.

Number of Fans
Voltage
 
カタログ番号 Power consumption (W) Airflow volume (m³/h) Number of fans Voltage Description
カタログ番号 Power consumption (W) Airflow volume (m³/h) Number of fans Voltage Description
15.9 467.0 3 24 VDC without switch
31.8 895.0 6 24 VDC without switch
15.9 467.0 3 86...260 VAC with switch
31.8 895.0 6 86...260 VAC without switch