19インチ製品棚、奥行き調整可能 1U

Schroff - Asia Pacific の 19インチ製品棚、奥行き調整可能 1U の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Colour black, RAL 9005
  • Static load-carrying capacity 68 kg
  • Variable mounting dimensions (depth-adjustable from 19'' angle to 19'' angle)
  • 2 versions:Mounting dimensions 495 ... 851 mm andMounting dimensions 792 ... 1151 mm
  • 2 oval cut-outs for cable ducting
  • Mounting height 1 U
  • For mounting on four 19'' posts or four 19'' panel/slide mounts

    Description:

    An easy-to-install tool-less vented 19-in. shelf. Mounts onto rack angles that have EIA-spaced square holes (.375 in.). Shelf slides open and provides a variable-sized, continuous surface for equipment. Back of shelf has oval cutouts for power and data c

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Shelves

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
 
カタログ番号 Description Minimum Depth mm Maximum Depth mm
カタログ番号 Description Minimum Depth mm Maximum Depth mm
Shelf, vented, 19 in. tool-less 792 1151
Shelf, vented, 19 in. tool-less 495 851