スリムユニバーサル テレスコピックスライド 2U, 46 - 57 kg

Schroff - Asia Pacific の スリムユニバーサル テレスコピックスライド 2U, 46 - 57 kg の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Rail width k = 9.7 mm, max. installation width of extension/drawer w = 429 mm
  • Lateral mounting on the 19'' uprights (19'' plane remains free for fixing the extension/drawer)
  • Locking at full extension
  • Extension length > 110 %

    Product family:

    MultipacPRO

    Note:

  • Universal telescopic rails can also be fitted without additional components in non-standard applications, this also in other than 19'' cabinets
  • To mount on 19'' plane please order assembly kit separately
  • Accessory category:

    Mechanical Accessories

    Accessory type:

    Slide rails

    Individual Component Type:

    19" brackets, brackets and accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
カタログ番号 Length mm Extension length Y Load-carrying capacity [kg] Material Qty
カタログ番号 Length mm Extension length Y Load-carrying capacity [kg] Material Qty
356.0 432.0 57.0 St PU 2 pieces
406.0 483.0 55.0 St PU 2 pieces
457.0 533.0 55.0 St PU 2 pieces
508.0 584.0 55.0 St PU 2 pieces
559.0 635.0 46.0 St PU 2 pieces
584.0 660.0 46.0 St PU 2 pieces
610.0 686.0 46.0 St PU 2 pieces