プッシャーファン 2U、送風機

Schroff - Asia Pacific の プッシャーファン 2U、送風機 の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Integrated filter mat
  • 2 versions:- LE1: 19'' bolt-on dimension, fan unit is wider than 19''- LE2: 19'' reduced width, for easy assembly
  • High airflow volume

    Accessory category:

    Cooling, heating, temperature control

    Accessory type:

    Fan unit, 19"

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
Voltage
 
カタログ番号 Power consumption (W) Airflow volume (m³/h) Voltage Description
カタログ番号 Power consumption (W) Airflow volume (m³/h) Voltage Description
37.0 320.0 230 VAC 19" bolt-on dimension, fan unit is wider than 19"
37.0 320.0 230 VAC 19" reduced width, for easy assembly
30.0 320.0 115 VAC 19" bolt-on dimension, fan unit is wider than 19"
30.0 320.0 115 VAC 19" reduced width, for easy assembly