モニター、キーボード、タッチパッド、1U

Schroff - Asia Pacific の モニター、キーボード、タッチパッド、1U の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Keyboard with German, English or French keyboard layout (connects via PS2 or USB)
  • Depth-adjustable mounting for different pitches of server panel/slide mounts; Mounting depth (dimension c = spacing of 19'' profiles): 560 ... 800 mm (smaller mounting depths on request)
  • Further versions on request– With trackball or numeric pad– Keyboard layouts for Arabic, Belgian, Danish, US English, Finnish, Italian, Portuguese, Russian, Swedish, Swiss, Spanish and Czech – With DVI connection
  • Pull-out 17'' TFT colour monitor chassis, 1 U (resolution 1280 x 1024, SXGA; connects to VGA interface)
  • Integral touchpad (connects via PS2 or USB)
  • Voltage supply: Wide-range input (nominal mains voltage 110 to 240 VAC), Voltage supply 12, 24 and 48 VDC on request

    Accessory category:

    Electrical Accessories

    Accessory type:

    Monitor, keyboard

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
カタログ番号 Description Qty/PU
カタログ番号 Description Qty/PU
French keyboard layout 1
English keyboard layout 1
German keyboard layout 1