GND/アースレール

Schroff - Asia Pacific の GND/アースレール の画像
+ / - イメージ上にマウスをホバーしてズーム
  • This product is no longer available as a standard product
  • For further requirements contact your Sales Office
  • ----------------------------------------------------------------
  • To connect GND/earthing wire and stranded conductors by means of terminal clamps
  • Threaded fixing points M5 in intervals of 20 mm
  • Fixing insulated from the frame
  • Maximum current capacity 200 A

    Accessory category:

    Electrical Accessories

    Accessory type:

    Grounding/earthing

Select product specifications before modifying or adding to project list or requesting a quote.

 
カタログ番号 Qty Description Length mm
カタログ番号 Qty Description Length mm
PU 1 kit GND/earthing rail kit, 200 mm length 200
PU 1 kit - 480
PU 1 kit - 1000
PU 1 kit - 1910