ファンハウジング

Schroff - Asia Pacific の ファンハウジング の画像
+ / - イメージ上にマウスをホバーしてズーム
  • ServicePLUS configuration with assembly
  • With the fan enclosure and components (front panel, with/without switch, AC/DC cable harness, filter mat) you can design and assemble your own fan tray
  • Create your 19'' fan trays from individual parts (assembled within 10 working days); Unused fan mounting positions are covered with foam material
  • Fan enclosure (without front panel) to accommodate fans

    Description:

    cover/base plate, St, 1 mm, finish AlZn, with perforation

    Note:

  • Versions for 115 V or with switch available on request
  • Unused fan mounting positions are covered with foam material
  • Accessory type:

    Fan unit, 19"

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
Number of Fans
Type
 
カタログ番号 Depth mm Fan dimensions Height U Number of fans
カタログ番号 Depth mm Fan dimensions Height U Number of fans
193.0 25 mm 1 3
193.0 38 mm 1 3
300.0 25 mm 1 6
300.0 38 mm 1 6
467.0 25 mm 1 9
467.0 38 mm 1 9
604.0 25 mm 1 12
604.0 38 mm 1 12