19インチ棚、固定式、 1U 75kg (Eurorack)

Schroff - Asia Pacific の 19インチ棚、固定式、 1U 75kg (Eurorack) の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Mounting height 1 U
  • Perforated with hammer head cut-outs for fixing cable ties
  • Static load-carrying capacity 75 kg
  • When used as a partial-width shelf a third 19'' plane is required, please order this separately
  • St, 1.5 mm
  • Color RAL 7021

    Product family:

    Eurorack

    Note:

    Please order depth member for recessed versions separately

    Accessory category:

    Mechanical Accessories

    Accessory category:

    Shelves

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
Version
 
カタログ番号 Qty c mm w mm xf mm For cabinet depth Eurorack For cabinet width Eurorack d mm Description Description
カタログ番号 Qty c mm w mm xf mm For cabinet depth Eurorack For cabinet width Eurorack d mm Description Description
1 piece 680.0 477.0 60.0 800.0 600.0 800.0 Shortened by 100 mm St, 1.5 mm, RAL 7021, with perforation, static load-carrying capacity 75 kg, incl. GND/earthing, third 19'' plane necessary, please order separately
1 piece 480.0 477.0 60.0 600.0 600.0 443.0 full depth St, 1.5 mm, RAL 7021, with perforation, static load-carrying capacity 75 kg, incl. GND/earthing
1 piece 780.0 477.0 60.0 900.0 600.0 900.0 Shortened by 100 mm St, 1.5 mm, RAL 7021, with perforation, static load-carrying capacity 75 kg, incl. GND/earthing, third 19'' plane necessary, please order separately
1 piece 480.0 477.0 60.0 600.0 800.0 343.0 Shortened by 100 mm St, 1.5 mm, RAL 7021, with perforation, static load‐carrying capacity 75 kg, incl. GND/earthing, third 19'' plane necessary, please order separately
1 piece 680.0 477.0 60.0 800.0 600.0 643.0 full depth St, 1.5 mm, RAL 7021, with perforation, static load‐carrying capacity 75 kg, incl. GND/earthing; panel/slide mounts  (2 pairs), please order depth members or reduced width depth members separately