ハンドル用穴付19インチフロントパネル

Schroff - Asia Pacific の ハンドル用穴付19インチフロントパネル の画像
+ / - イメージ上にマウスをホバーしてズーム
  • ハンドルを取り付けるため19インチフロントパネルは追加で穴が開いています。

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Front panel

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Color / Surface
 
カタログ番号 Color/Surface Thickness mm Height U Dimension D mm Dimension E mm Dimension h mm
カタログ番号 Color/Surface Thickness mm Height U Dimension D mm Dimension E mm Dimension h mm
anodised 4.0 1 31.7 25.0 43.6
anodised, cut edges plain 3.0 1 31.7 25.0 43.6
anodised 4.0 2 76.2 55.0 88.1
anodised, cut edges plain 3.0 2 76.2 55.0 88.1
anodised 4.0 3 57.1 88.0 132.5
anodised, cut edges plain 3.0 3 57.1 88.0 132.5
anodised 4.0 4 101.6 120.0 177.0
anodised, cut edges plain 3.0 4 101.6 120.0 177.0
anodised 4.0 5 146.0 180.0 221.4
anodised, cut edges plain 3.0 5 146.0 180.0 221.4
anodised 4.0 - 190.4 180.0 265.9
anodised, cut edges plain 3.0 - 190.4 180.0 265.9